IESNA:LM-63-2002
[TEST]P1437956
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38509.6
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5363.8 5396.6 5090.1 4488.0 4148.7 4115.9 4137.8 4225.3 4400.5 4630.3 4882.1 5396.6 6524.1 7903.3 9468.7 11001.2 12183.4 13102.9 
14219.4 14974.7 15379.7 15423.5 14515.0 13661.2 12927.7 11548.5 8724.3 5922.0 4728.9 3108.8 1127.5 602.1 405.0 218.9 153.3 87.6 0.0 
5363.8 5407.5 5101.0 4509.9 4170.6 4126.8 4159.6 4247.2 4411.4 4663.2 4925.9 5407.5 6535.0 7958.1 9600.0 11034.0 12292.9 13365.6 
14328.9 15106.1 15609.6 15642.5 14646.3 13792.5 12993.4 11592.3 8888.5 6108.1 4728.9 3119.7 1127.5 623.9 416.0 229.9 153.3 87.6 0.0 
5363.8 5396.6 5122.9 4597.5 4225.3 4170.6 4203.4 4302.0 4477.1 4750.8 5057.3 5495.1 6458.4 7947.1 9567.2 11187.3 12676.0 13923.9 
15117.0 16178.8 16780.9 16988.9 16737.1 15609.6 14646.3 13551.7 10683.7 7191.8 5101.0 3470.0 1521.6 733.4 492.6 328.4 251.8 142.3 0.0 
5363.8 5407.5 5177.7 4707.0 4334.8 4291.0 4302.0 4411.4 4619.4 4925.9 5341.9 5856.3 6556.9 7881.4 9545.3 11373.4 13048.2 14504.0 
15883.3 17076.4 17919.3 18455.7 18543.3 18390.0 17678.5 16397.8 15434.5 13880.1 11154.4 7082.3 2835.1 1171.3 722.5 470.7 339.3 
164.2 0.0 
5363.8 5429.4 5254.3 4958.7 4564.7 4488.0 4531.8 4663.2 4904.0 5287.1 5801.6 6447.5 7159.0 8155.1 9578.1 11395.2 13431.3 15281.2 
16671.4 17886.5 18795.0 19408.0 19889.7 20382.3 20568.4 20196.2 19583.2 18587.1 16222.6 11504.7 6086.2 2331.6 1127.5 602.1 339.3 
164.2 0.0 
5363.8 5418.5 5330.9 5188.6 4947.8 4816.4 4904.0 5133.9 5418.5 5812.6 6414.6 7202.8 8133.2 9063.7 10256.8 11865.9 13803.5 15697.2 
17306.3 18203.9 18893.6 19605.1 20349.4 21323.7 22276.0 23009.4 23348.8 23491.1 21673.9 16529.1 9840.8 4006.4 1543.4 722.5 350.3 
153.3 0.0 
5363.8 5462.3 5429.4 5440.4 5440.4 5429.4 5517.0 5790.7 6195.7 6754.0 7443.6 8319.3 9348.3 10574.3 11975.4 13595.5 14930.9 16200.7 
17295.4 18269.6 19189.1 20108.6 21378.4 22735.8 23907.0 24312.0 23370.6 21542.6 19276.7 15719.1 9578.1 3743.7 1204.1 580.2 251.8 
76.6 0.0 
5363.8 5451.3 5495.1 5604.6 5779.7 6009.6 6370.8 6743.0 7246.5 7859.5 8669.6 9709.5 10924.5 12380.4 13989.5 15697.2 17076.4 18050.7 
18871.7 19758.3 20918.6 22232.2 23447.3 24279.2 23458.2 21717.7 19594.1 16846.6 12719.8 7356.0 3513.8 1795.2 1007.1 591.1 372.2 
131.4 0.0 
5363.8 5451.3 5560.8 5746.9 6031.5 6436.5 6972.9 7618.7 8395.9 9249.7 10256.8 11439.0 12818.3 14438.4 16277.4 17985.0 19342.4 20447.9 
21312.7 22505.9 24071.2 25592.8 26479.4 25789.8 24005.5 22046.1 19254.8 14668.2 9315.4 4838.3 2627.1 1488.7 1007.1 711.5 416.0 164.2 
0.0 
5363.8 5440.4 5549.8 5790.7 6119.1 6567.9 7159.0 7826.7 8702.4 9567.2 10639.9 11887.8 13442.2 15095.1 17076.4 19003.0 20710.7 22232.2 
23534.8 25111.1 27201.9 28876.7 29653.9 28690.6 26380.9 23195.5 18981.1 13256.1 7323.2 3732.7 2036.0 1269.8 853.8 580.2 361.2 186.1 
0.0 
5363.8 5396.6 5506.1 5757.8 6130.0 6611.6 7169.9 7947.1 8790.0 9720.4 10847.9 12117.7 13628.3 15270.3 17218.7 19221.9 20809.2 22188.4 
23261.2 24465.3 25986.8 26862.6 26785.9 25078.3 22155.6 18718.4 14723.0 9643.8 5166.7 2550.5 1543.4 963.3 645.8 372.2 251.8 109.5 0.0 
5363.8 5385.6 5473.2 5692.1 6020.5 6458.4 6994.8 7640.6 8450.7 9249.7 10169.2 11220.1 12424.2 13803.5 15368.8 17109.3 18696.5 19900.6 
20874.9 21892.9 22878.1 23118.9 22451.1 20250.9 17393.9 14230.4 10913.6 7060.5 3721.8 1926.6 1236.9 799.1 470.7 240.8 153.3 76.6 0.0 
5363.8 5352.8 5407.5 5560.8 5812.6 6162.8 6578.8 7060.5 7596.8 8198.9 8811.9 9512.5 10366.3 11318.6 12500.8 13858.2 14920.0 15773.8 
16113.2 16167.9 16036.5 14985.7 12993.4 9906.5 7027.6 5046.3 3623.3 2342.5 1368.3 897.6 602.1 405.0 251.8 131.4 65.7 21.9 0.0 
5363.8 5287.1 5210.5 5199.6 5221.5 5298.1 5374.7 5418.5 5473.2 5429.4 5298.1 5090.1 4936.8 4925.9 5177.7 5517.0 5571.7 5046.3 4214.4 
3437.2 2627.1 1926.6 1510.6 1204.1 974.2 788.1 613.0 459.8 339.3 251.8 186.1 131.4 87.6 43.8 10.9 10.9 0.0 
5363.8 5155.8 4925.9 4696.0 4477.1 4258.2 3973.6 3491.9 2878.9 2342.5 2112.7 2123.6 2265.9 2495.8 2670.9 2627.1 2244.0 1740.5 1291.7 1039.9 
919.5 853.8 766.3 656.8 536.4 448.8 361.2 317.4 273.7 240.8 197.0 164.2 109.5 43.8 10.9 0.0 0.0 
5363.8 5090.1 4685.1 4247.2 3809.4 3273.0 2550.5 1860.9 1576.3 1521.6 1510.6 1510.6 1532.5 1565.3 1477.8 1193.2 897.6 755.3 667.7 591.1 547.3 
503.5 459.8 416.0 383.1 361.2 328.4 251.8 186.1 142.3 87.6 54.7 21.9 10.9 0.0 0.0 0.0 
5363.8 5002.5 4455.2 3853.1 3174.5 2386.3 1652.9 1423.0 1368.3 1302.6 1247.9 1204.1 1160.3 1094.6 952.3 755.3 645.8 547.3 470.7 426.9 383.1 
361.2 328.4 317.4 284.6 251.8 218.9 186.1 142.3 98.5 76.6 43.8 21.9 0.0 0.0 0.0 0.0 
5363.8 4925.9 4225.3 3513.8 2681.9 1762.4 1434.0 1346.4 1280.7 1204.1 1127.5 1029.0 941.4 842.9 722.5 623.9 536.4 459.8 405.0 372.2 339.3 317.4 
295.6 273.7 251.8 229.9 197.0 153.3 131.4 109.5 76.6 43.8 10.9 0.0 0.0 0.0 0.0 
5363.8 4827.4 4094.0 3218.3 2255.0 1510.6 1379.3 1313.6 1236.9 1160.3 1061.8 941.4 831.9 722.5 623.9 547.3 481.6 416.0 383.1 350.3 317.4 295.6 273.7 
251.8 218.9 197.0 164.2 131.4 109.5 87.6 54.7 21.9 0.0 0.0 0.0 0.0 0.0 
5363.8 4805.5 3984.5 3065.0 1948.5 1444.9 1368.3 1302.6 1226.0 1138.4 1029.0 919.5 799.1 689.6 591.1 514.5 459.8 405.0 361.2 328.4 295.6 273.7 240.8 
218.9 197.0 153.3 120.4 109.5 87.6 65.7 32.8 10.9 0.0 0.0 0.0 0.0 0.0 
5363.8 4794.5 3929.8 2933.6 1806.2 1434.0 1357.4 1291.7 1226.0 1138.4 1018.0 897.6 777.2 678.7 591.1 525.4 470.7 426.9 372.2 328.4 284.6 262.7 229.9 
208.0 175.1 120.4 87.6 76.6 54.7 32.8 21.9 0.0 0.0 0.0 0.0 0.0 0.0 
5363.8 4750.8 3918.8 2944.6 1795.2 1423.0 1357.4 1291.7 1215.1 1127.5 1018.0 897.6 788.1 689.6 602.1 536.4 481.6 426.9 372.2 328.4 284.6 262.7 229.9 
208.0 175.1 120.4 87.6 65.7 54.7 32.8 10.9 0.0 0.0 0.0 0.0 0.0 0.0 
